Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/f2eac523-8ffc-4f65-b05f-b37951b7f2a4
Home
Categories
Furniture
Chairs, Stools & Benches
Ring 3.1
Available in United States
Sandler | Inspec
Follow
Ring 3.1
Upholstered bar stool on steel frame.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
ring-3-1
Product family
Sandler
Product group
et.al
Type
Object (single object)
Date of publishing
2023-10-25
Edition number
1
Height (inches)
38.2
Width (inches)
20.5
Depth (inches)
20.1
Links
Links
Product url
https://www.sandlerseating.com/product/ring-3-1/
Related
Related
Material main
Steel
Material secondary
Upholstery
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
16.31
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12_85
Uniclass 2015 Description
Stools
CSI MasterFormat 2014 Code
12 52 19
CSI MasterFormat 2014 Title
Upholstered Seating
OmniClass Number
23-21 21 33 11
OmniClass Title
Commercial Bar Stools
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download