Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/ef25ac45-0c95-479f-b5aa-98ea7b82e2fc
Home
Categories
Furniture
Chairs, Stools & Benches
Tablet 6.2
Available in United States
Sandler | Inspec
Follow
Tablet 6.2
Tablet round side chair, upholstered plywood frame. Plinth fully upholstered.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
tablet-6-2
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2024-02-19
Edition number
1
Height (inches)
30.3
Width (inches)
25.2
Depth (inches)
25.2
Links
Links
Product url
https://www.sandlerseating.com/product/tablet-6-2/
Related
Related
Material main
Upholstery
Material secondary
Beech
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
30.86
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 13 11
OmniClass Title
Residential Chairs
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Luma 9.0L
Download
Sandler | Inspec
Modena 3.1
Download