Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/f752395c-c164-44e6-a99a-4fc60b69f639
Home
Categories
Furniture
Chairs, Stools & Benches
Timberly 2.1
Available in United States
Sandler | Inspec
Follow
Timberly 2.1
Armchair with upholstered seat and back, beech frame. Stacks 5.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
timberly-2-1
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2023-03-09
Edition number
1
Height (inches)
35.4
Width (inches)
23.6
Depth (inches)
22.4
Links
Links
Product url
https://www.sandlerseating.com/product/timberly-2-1/
Related
Related
Material main
Beech
Material secondary
Fabric
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
15.43
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_50_12
Uniclass 2015 Description
Chairs, seats and benches
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
CSI UniFormat II Code
E2020
CSI UniFormat II Title
Movable Furnishings
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download