Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/736d9065-6596-4607-87ee-4b5d98791e1a
Home
Categories
Furniture
Chairs, Stools & Benches
Toffee 1.2
Available in United States
Sandler | Inspec
Follow
Toffee 1.2
Round coffee table with solid beech frame and veneered beech wood top.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
toffee-1-2
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2024-05-21
Edition number
1
Height (inches)
15
Width (inches)
35.4
Depth (inches)
35.4
Links
Links
Product url
https://www.sandlerseating.com/product/toffee-1-2/
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_21_14
Uniclass 2015 Description
Coffee tables
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 15 17
OmniClass Title
Residential Coffee Tables
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Luma 7.2
Download