Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/0378384c-40c4-4fe4-97b6-dcc88b92f79d
Home
Categories
Furniture
Chairs, Stools & Benches
Toffee 2.0
Available in United States
Sandler | Inspec
Follow
Toffee 2.0
Solid beech coffee table with detailing at the top of legs.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
toffee-2-0
Product family
Sandler
Product group
Montbel Collection
Type
Object (single object)
Date of publishing
2024-05-21
Edition number
1
Height (inches)
15
Width (inches)
47.2
Depth (inches)
27.6
Links
Links
Product url
https://www.sandlerseating.com/product/toffee-2-0/
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Italy
Manufactured in
Italy
Weight Net (Lbs)
15.43
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_21_14
Uniclass 2015 Description
Coffee tables
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 23 15 17
OmniClass Title
Residential Coffee Tables
Region availability
North America
United States
Similar products
Sandler | Inspec
Adora 3.1
Download
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Krosa 7.3
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download