Publish your products
CZ PROTECT - Fiberglass vacuum panel (CZ) combined with two layers of 3mm fiber cement.
ISOLCORE

CZ PROTECT - Fiberglass vacuum panel (CZ) combined with two layers of 3mm fiber cement.

PROTECT panels are the solution designed for those seeking maximum protection against accidental damage. Vacuum insulation panel in fiberglass (CZ) bonded with two 3 mm fiber cement layers. When applied on walls, it allows direct skimming of the panel and finishing without additional protective layers. When used on floors or roofs, the Protect panel provides enhanced resistance to potential damage caused by foot traffic during installation. An additional advantage is the possibility to apply hot bituminous membrane directly over the panel, increasing its durability and reliability. DIMENSIONS: 1000x600 / 600x500 / 600x100 / 200x100 mm Other sizes available on request PANEL THICKNESS: 16 - 21 - 26 - 31 - 36 mm Thermal conductivity λm: 0.003 W/mK Reaction to fire class: A1 S1 d0
Technical specification
  • Unique ref.CZ-protect
  • TypeBuilding Material
  • Date of publishing2026-04-29
  • Edition number1
Links
Related
  • Designed inItaly
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Europe Asia North America Africa
Åland Islands
Afghanistan
Anguilla
Egypt
Albania
Bahrain
Antigua and Barbuda
Andorra
Iran
Aruba
Austria
Iraq
Barbados
Belarus
Israel
Belize
Belgium
Jordan
Bermuda
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Bulgaria
Lebanon
Canada
Croatia
Oman
Caribbean Netherlands
Cyprus
Palestine
Cayman Islands
Czech Republic
Qatar
Collectivity of Saint Martin
Denmark
Saudi Arabia
Costa Rica
Estonia
Syria
Cuba
Faroe Islands
Türkiye
Curaçao
Finland
United Arab Emirates
Dominica
France
Yemen
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit