We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pitched roof - solutions

Unique ref.: Dach_skosny_rozwiazania
Brand: ISOVER PL
Product family: Isover pitched roof
Product group: Pitched roof - solutions
Date of publishing: 2019-07-18
Edition number: 1
Type: Building Material
Download (2)

Wooden pitched roof solutions with thermal insulation made of ISOVER mineral wool.

Wooden pitched roof solutions with thermal insulation made of ISOVER mineral wool with single-channel ventilation (covered with patches and counter-battens using a high-vapor permeable roofing membrane), with two-channel ventilation (with full-form shuttering) and with RENOVER over-rafter insulation .

Pitched roof solutions with thermal insulation made of ISOVER mineral glass wool mats in a two-layer systems in the following sets:

- Super-Mata (λ = 0,033 W/mK) between rafters + Super-Mata (λ = 0,033 W/mK) under rafters,

- Uni-Mata (λ = 0,039 W/mK) between rafters + Uni-Mata (λ = 0,039 W/mK ) under the rafters.

- Uni-Mata (λ = 0,039 W/mK) between rafters + Super-Mata (λ = 0,033 W/mK) under rafters,


Material main: Glass wool
Material secondary: Polypropylene
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
IFC classification: Roof
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Pitched roof
Material Mineral wool
Thickness 220 mm — 400 mm

All BIM objects are real products from real manufacturers confirmed and approved