Publish your products
Flexi Desk
Flexi Desk
    JasonL

    Flexi Desk

    Hi there, I am the Flexi Premium Height Adjustable Desk. I have a white and black frame and a spacious top that can comfortably fit two screens and extra space for notepads, calendars or desk accessories.

    My main feature is that I am adjustable making me an all rounder. My top is 1200mm x 700mm and my height ranges from 625mm to 1275mm so you can use me sitting or standing in absolute comfort. I am available in 4 colour variants - Maple, White, Salvage Oak and Dark Oak.

    My laminate finish top makes me a classic piece that will immediately create a classy feel in your office. Assembling me is an easy task, all you will need is a hand drill. Having me in your workspace will ensure that you work in pure style and comfort.

    Specification
    • Assembly required: Yes

      Height (mm): 625-1275

      Top dimensions (mm): 1600 x 800

      Total length (mm): 1600

      Total width (mm): 800

      Table top thickness (mm): 25

      Warranty (years): 10

      Electrical warranty (years): 10 (Note: This includes motor and controller)

      Maximum load (kg): 135

      Product weight (kg): 51

      Seats (people): 1

      Cable scallop: Yes

      Edge: Straight edge

      Memory Controller With 3 Presets & Sedentary Alert

    Technical specification
    • Unique ref.Flexi-Desk
    • Product familyDesks & Workstation
    • Product groupFlexi Office Desks & Workstations
    • TypeObject (single object)
    • Date of publishing2025-03-20
    • Edition number1
    • Height (mm)1230
    • Width (mm)1600
    • Depth (mm)800
    Related
    • Material mainLaminate
    • Material secondarySteel
    • Weight Net (Kg)51
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables

    Region availability

    Oceania
    Australia