Publish your products
3733-MK - Mounting panel for 4739+3733-M/HF for Solid Screen Cinema

3733-MK - Mounting panel for 4739+3733-M/HF for Solid Screen Cinema

Three-Way ScreenArray® Cinema Loudspeakers

For critical sound reproduction in cinemas utilizing a solid screen. The 3733 uses the 4739 LF for increased low frequency output. The M/HF utilizes Dual Dissimilar Arraying technology to shape the coverage pattern for the optimal use. In addition the horn design improves the frequency response and lowers distortion at higher output. The 2415-XP high frequency drivers represent JBL’s latest HF compression driver, designed to achieve higher output with lower harmonic distortion.

Features

  • Three-way ScreenArray design for optimal performance for solid screen cinema.
  • 3733 is available only in bi-amp configuration
  • Design utilizes Dual Dissimilar Arraying technology to improve high frequency coverage and to shape the pattern for raked seating room design
  • The 2415-XP is JBL's next generation high-frequency compression driver
  • Advance waveguide design for improved frequency response and higher output with lower distortion
  • Used in conjunction with CRF2 reflector horns, which are used to reflect high frequency content off a solid screen
  • CRF2 includes the same HF driver as 3733 to maintain tonal quality


Specification
  • Frequency Response (±3 dB): 40Hz - 19kHz
    Frequency Response (-10dB): 30Hz - 20kHz
    System Input Power Rating: LF 800 watts, M/HF 300 watts
    Horizontal Coverage Angle (-6dB): 100 degrees
    Vertical Coverage Angle (-6dB): Asymetrical with Dual Dissimilar Arraying
    Net Weight: 71.8 kg (158 lb)
    Shipping Weight: 86.7 kg (191 lb) Dimension (H x W x D) 1000 mm x 1648 mm
    Dimensions (H x W x D): 1000 mm x 1648 mm x 450 mm (39.37 in x 64.88 in x 17.75 in)
    Sensitivity: 104dB @ 2.83V
    Nominal Impedance: 12Ω
    Power Handling (2Hr AES Rating): 800W
    Power Handling (100Hr AES Rating): 150 W
    Net Weight (each): 158 lbs (71.8 kg)

Technical specification
  • Unique ref.3733-MK-Mounting-panel-for-4739-3733-M-HF-for-Solid-Screen-Cinema
  • Product familyCinema Sound
  • Product groupLarge Format
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit