Publish your products
JBL-LCT 81C/TM Low-Profile Lay-In 600 mm x 600 mm Metric Ceiling Tile Loudspeaker with 200 mm (8 in) Driver
JBL-LCT 81C/TM Low-Profile Lay-In 600 mm x 600 mm Metric Ceiling Tile Loudspeaker with 200 mm (8 in) Driver
JBL-LCT 81C/TM Low-Profile Lay-In 600 mm x 600 mm Metric Ceiling Tile Loudspeaker with 200 mm (8 in) Driver

    JBL-LCT 81C/TM Low-Profile Lay-In 600 mm x 600 mm Metric Ceiling Tile Loudspeaker with 200 mm (8 in) Driver

    Low-Profile Lay-In 600 mm x 600 mm Metric Ceiling Tile Loudspeaker with 200 mm (8 in) Driver

    JBL-LCT 81C/TM is a full-range ceiling speaker designed to lay into a 600 mm x 600 mm metric suspended grid ceiling, with no cutting of ceiling tiles required, making for an easy and cost-effective installation with a minimum of mess. The low profile depth of only 103 mm (4.1 in) allows the speaker to fit in locations where deeper loudspeakers do not.

    This loudspeaker is designed to provide excellent performance for voice reinforcement and light-to-medium music in a wide variety of applications, including education classrooms, business music systems, retail stores, music/paging systems, airports, reception/waiting rooms, lounges, courtrooms, meeting rooms, and more.

    The very high sensitivity of 96 dB provides maximum sound level, even at low tap settings. JBL-LCT 81C/TM includes a 200 mm (8 in) dual-cone driver with a very high 96 dB sensitivity. The driver features a 25 mm (1 in) diameter voice coil with a Kapton coil-former and high-temperature wire for better power dissipation and long-term reliability. The speaker's built-in 10 Watt transformer provides versatility by allowing use on 100V or 70V distributed loudspeaker lines, as well as at 8 ohms (low impedance) for driving directly from a low impedance power amplifier. Adjusting is convenient via a rotary switch on the side of the rear enclosure. Two safety seismic attachment tabs are provided for securing to ceiling deck, plus 4 holes are provided -- one in each corner. The color of the perforated grille is white.

    Not for US-size 2’ x 2’ ceiling systems. Use model LCT 81C/T for US 2’ x 2’ ceilings.

    Features

    • High efficiency 200 mm (8 in) dual-cone driver.
    • Easy lay-in installation into 600 mm x 600 mm metric suspended grid ceilings. No cutting of ceiling tiles is necessary.
    • Perforated metal grille included.
    • Combined 70V/100V and low impedance direct operation.
    • 20 Watts at 8Ω (low-impedance) direct setting.
    • 10 Watt multi-tap at 70V/100V with taps at 10W, 5W, 2.5W (and 1.3W for 70V only)
    • Very low-profile at just 103 mm (4.1 in) deep, to fit into ceilings that are shallow or that contain obstructions.
    • Easy bare-wire connection in protected compartment. Wire entrance from either top or side via knock-out.
    • Very high 96 dB sensitivity turns power from small amplifiers into maximum sound level for listeners.
    • Designed for high speech intelligibility.
    • 100° coverage pattern (conical).
    • UL1480A and UL2043 certifications for use in ceiling plenum spaces.
    Specification
    • Drivers: High-efficiency 200 mm (8 inch) dual-cone driver with 25 mm (1 in) diameter voice coil, Kapton coil former, and high-temperature voice coil wire.

      Frequency Range (-10dB): 100 Hz - 16 kHz

      Sensitivity: 96 dB (2 kHz - 6 kHz)

      Coverage Angle: 100° conical (1 kHz - 4 kHz)

      Maximum SPL (1m): 108 dB (low-impedance, 116 dB peak) 106 dB (top 70V/100V tap)

      Impedance: 8 ohms (in direct/thru setting)

      Transformer Taps: 10 W, 5 W, 2.5 W (plus 1.3 W @ 70V)

      Recommended Protective High-Pass: 90 Hz high-pass (24 dB/oct) for 8Ω direct or any 70V or 100V tap setting

      Power Capacity (at low-Z): 40 Watts Continuous Program Power 20 Watts Continuous Pink Noise

      Input Connectors: Bare wire inside protected in touch-proof wiring compartment.

      Tap Selector: Rotary switch accessible from side of backcan

      Materials: Steel rear enclosure, front baffle, and perforated grille

      Grille Color: White

      Safety Agency: Suitable for use in air handling spaces certified per UL1480A, Speakers for Commercial and Professional Use; UL2043, Standard for Fire Test for Heat and Visible Smoke Release for Discrete Products Installed in Air-Handling Spaces; NFPA90 & NFPA70; S7232/UL Listed, Signaling Speaker.

      Dimensions: 595 x 595 x 103 mm (23.4 x 23.4 x 4.1 in)

      Net Weight: 6.9 kg (15.2 lbs) each

      Shipping Weight: 15.5 kg (34.2 lbs) per pair-pack

      Ceiling Cutout Size: No cutout required. Speaker drops into ceiling grid

      Suspension / Safety-Seismic Attachment Points: Two tabs on back baffle, plus 4 holes in corners

      Power Rating: See transformer taps

      Color: White

      Backcan: formed steel (blind-mount)

      Baffle/Rim: Metal

      Plenum Usage: Yes, backcan included

    Technical specification
    • Unique ref.jbl-lct-81c-tm_low-profile-lay-in-ceiling-tile-loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2021-10-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit