Publish your products
8320 - Compact Cinema Surround Speaker for Digital Applications

8320 - Compact Cinema Surround Speaker for Digital Applications

Compact Cinema Surround Speaker for Digital Applications 

The 8320 Cinema Surround Speaker offers high power handling, high sensitivity, and extended bass response in a very compact enclosure. The twoway 8320’s reliability and performance features position it as the ideal low cost, compact surround for the extended dynamic range required by digital sound formats.

Features

  • 50 Hz to 20 kHz Frequency Range
  • High Sensitivity, 91 dB SPL, 1 W, 1 m (3.3 ft)
  • High Power Handling Capability: 150 watts continuous pink noise
  • Internal Thermomaster® technology allows for unprecedented high frequency power in a compact molded enclosure.
  • Convenient mounting design uses JBL
  • QuickMount™, Omnimount® or APC Multimount brackets
  • Special cabinet shape incorporates 20° angled front baffle
  • SMPTE/ISO2969 Curve X high frequency de-emphasis
  • Lightweight, rigid molded enclosure
  • Input terminals located on top of cabinet for quick access
  • Uniform horizontal and vertical coverage
  • THX® Approved
Specification
  • Frequency Range (±3 dB): 65 Hz - 18 kHz
    Frequency Response (-10dB): 50 Hz - 20 kHz
    Power Rating: 150 watts continuouspink noise600 watts peak
    Sensitivity: 94 dB-SPL half-space / wall-mounted91 dB-SPL free-field
    Maximum SPL (1m): 116dB
    Nominal Impedance: 8Ω
    Horizontal Coverage Angle (-6dB): 100° averaged 400 Hz to 12 kHz
    Vertical Coverage Angle (-6dB): 90° averaged 400 Hz to 12 kHz
    Directivity Factor (Q): 7 averaged 400 Hz to 12 kHz
    Directivity Index (DI): 8.4 dB averaged 400 Hz to 12 kHz
    Crossover Frequency: 3 kHz
    High Frequency Contour: ISO2969 Curve X surround contour
    Polarity: EIA (Positive voltage to RED terminal gives forward cone motion)
    Low Freq Transducer Nominal Diameter: 200 mm (8 in)38 mm (1.5 in) voice coil
    High Freq Transducer Nominal Diameter: 25 mm (1 in)25 mm (1 in) voice coil
    Downward Firing Angle: Nominal 20° when mounted flush on back panel
    Enclosure Material: Textured Black H.I.P.S. Plastic
    Grille Color: Black
    Input Connectors: 5-way binding posts
    Dimensions (H x W x D): 406 mm x 343 mm x 224 mm16 in x 13.5 in x 8.8 in
    Net Weight (each): 11 lbs (5.0 kg)
    Power Handling (2Hr AES Rating): 150 W

Technical specification
  • Unique ref.8320-Compact-Cinema-SurroundSpeaker
  • Product familyCinema Sound
  • Product groupSmall Format
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit