Publish your products
9320 - 12" High Power Cinema Surround For Multi Channel Applications

9320 - 12" High Power Cinema Surround For Multi Channel Applications

12" High Power Cinema Surround For Multi Channel Applications For Multi Channel Applications
The 9320 Cinema Surround Speaker offers very high power handling, high sensitivity, and extended bass response. The two-way 9320's performance features position it as the ideal high power surround for multi-channel surround applications.

Features

  • 35 Hz to 20 kHz Frequency Range
  • High Sensitivity, 98 dB SPL, 1 w, 1 m (3.3 ft)
  • High Power Handling Capability. 400 watts continuous pink noise
  • Multiple M-10 threaded mounting points
  • 120° x 60° Coverage
  • Multi-ply birch enclosure
  • Progressive Transition high frequency waveguide
  • Input terminals located on top of cabinet for easy access


Specification
  • Frequency Range (±3 dB): 50 Hz - 19 kHz
    Frequency Response (-10dB): 35 Hz - 20 kHz
    Power Handling (2Hr AES Rating): 400 W
    Sensitivity: 98dB
    Maximum SPL (1m): 124dB
    Nominal Impedance: 8Ω
    Horizontal Coverage Angle (-6dB): 120°
    Vertical Coverage Angle (-6dB): 60°
    Directivity Factor (Q): 6.3 averaged 800 Hz to 10 kHz
    Directivity Index (DI): 8.4 dB averaged 800 Hz to 10 kHz
    Crossover Frequency: 1.9 kHz
    Polarity: EIA (Positive voltage to RED terminal gives forward cone motion)
    Low Freq Transducer Nominal: 300 mm (12")
    High Freq Transducer Nominal: 38 mm (1.5" voice coil)
    Downward Firing Angle: 15° for enclosure face
    Enclosure Material: Birch multi-ply
    Grille Color: Black
    Input Connectors: NL4 Neutric Speakon and barrier strip
    Dimensions (H x W x D): 638.3 mm x 368.3 mm x 416.6 mm 26.9 in x 14.5 in x 16.4 in
    Net Weight (each): 38.5 lbs (17.5 kg)


Technical specification
  • Unique ref.9320-12-High-Power-Cinema-Surround-Multi-Channel
  • Product familyCinema Sound
  • Product groupSmall Format
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit