Publish your products
Control 24C Background/ Foreground Ceiling Loudspeakers

Control 24C Background/ Foreground Ceiling Loudspeakers

4.8 out of 5 stars4.8(5 reviews)

Background/ Foreground Ceiling Loudspeakers
The Control 24C is a compact in-ceiling speakers, providing full, high quality sound for background music and music-plus-paging systems.

FEATURES

  • Coaxially mounted 100 mm (4 in) woofer with butyl rubber surround and 19 mm (.75 in) titanium coated diffraction-loaded tweeter.
  • High power, wide frequency response and low distortion for high sound level capability.
  • Wide coverage allows fewer speakers, reducing the cost of the installed sound system without  sacrificing performance.
  • JBL’s exclusive SonicGuard™ overload protection allows higher operational levels and improved system reliability.
  • Packaged with grille, backcan and tile rails for fast installation and easy dealer stocking.

Keywords: Harman

Specification
  • SPECIFICATIONS
    Frequency Range 80 Hz - 20 kHz
    Power Capacity 80 W Continuous Program Power; 40 W Continuous Pink Noise
    Nominal Sensitivity 86 dB SPL @ 1 m (3.3 ft)
    Nominal Coverage Angle 130° conical coverage
    Directivity Factor (Q) 2.4 dB averaged 500 Hz to 4 kHz
    Directivity Index (DI) 3.8 dB averaged 500 Hz to 4 kHz
    Rated Maximum SPL 102 dB @ 1 m (3.3 ft)
    Nominal Impedance 16 ohms (Min Z 16.1 ohms @ 320 Hz) (24C)

Technical specification
  • Unique ref.Control-24C-Background-Foreground-Ceiling-Loudspeakers
  • Product familyInstalled Sound
  • Product groupCeiling Speakers
  • TypeObject (single object)
  • Date of publishing2019-06-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States