Publish your products
Control 24CT Micro Plus Background Music  Ceiling Loudspeaker

Control 24CT Micro Plus Background Music Ceiling Loudspeaker

Background Music Ceiling Loudspeaker
The Control 24CT MicroPlus is a compact in-ceiling speaker, providing full, high quality sound for background music and music-plus-paging systems.

FEATURES

  • Extremely wide 150° coverage.
  • Smooth frequency response.
  • Advanced crossover network provides very even coverage throughout listening area.
  • Components: 115 mm (4.5 in) woofer, injection molded graphite cone with butyl rubber surround.  12 mm (.5 in) polycarbonate tweeter for extended response.
  • Includes 25 W multi-tap transformer for 70 V/100 V systems.
  • Shallow 105 mm (4.1 inch) depth from back of baffle.
  • Packaged with grille, backcan and tile rails for fast installation and easy dealer stocking.

Keywords: Harman

Specification
  • SPECIFICATIONS
    Frequency Range 80 Hz - 25 kHz
    Power Capacity 30 W Continuous Program Power; 15 W Continuous Pink Noise
    Transformer Taps 70 V: 25 W, 12 W, 6 W taps
    100 V: 25 W, 12 W taps
    Nominal Sensitivity 85 dB SPL @ 1 m (3.3 ft)
    Crossover Frequency 3.5 kHz, 3rd order low-pass plus 3rd order high-pass with conjugate
    Rated Maximum SPL 99 dB @ 1 m (3.3 ft), 25 W tap
    Low Frequency 115 mm (4.5 in) IMG (injection molded graphite), 24 mm (1 in) voice coil
    High Frequency 12 mm (0.5 in) polycarbonate

Technical specification
  • Unique ref.Control-24CT-Micro-Plus-Background-Music-Ceiling-Loudspeaker
  • Product familyInstalled Sound
  • Product groupCeiling Speakers
  • TypeObject (single object)
  • Date of publishing2019-06-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit