Publish your products
Control 322C - High-output 12 in. Coaxial Ceiling Loudspeaker
Control 322C - High-output 12 in. Coaxial Ceiling Loudspeaker

    Control 322C - High-output 12 in. Coaxial Ceiling Loudspeaker

    High-output 12 in. Coaxial Ceiling Loudspeaker
    The Control 322C delivers exceptional next-generation performance in a coaxial point source design 
    ceiling loudspeaker.

    FEATURES

    • Consistent 90° broadband pattern control.
    • Components • Kevlar-reinforced 300 mm (12 in) woofer with 75 mm (3 inch) voice-coil cone. • Medium-format compression driver.
    • Extraordinary clarity for speech and vocals with extended frequency response for music.
    • Power handling of 400 Watts with high sensitivity provides high SPL capability.
    • Advanced high-slope crossover network for constant coverage and smooth, natural midrange.
    • Clean, contemporary grille and optional backbox available.
    Technical specification
    • Unique ref.Control-322C-High-output-12-in-Coaxial-Ceiling-Loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States