Publish your products
PRX710 - 10" Two-Way Multipurpose Self-PoweredSound  Reinforcement System
PRX710 - 10" Two-Way Multipurpose Self-PoweredSound  Reinforcement System
PRX710 - 10" Two-Way Multipurpose Self-PoweredSound  Reinforcement System
PRX710 - 10" Two-Way Multipurpose Self-PoweredSound  Reinforcement System
PRX710 - 10" Two-Way Multipurpose Self-PoweredSound  Reinforcement System
PRX710 - 10" Two-Way Multipurpose Self-PoweredSound  Reinforcement System

    PRX710 - 10" Two-Way Multipurpose Self-PoweredSound Reinforcement System

    10" Two-Way Multipurpose Self-PoweredSound Reinforcement System - PRX710

    PRX710 is a compact and ultra-lightweight speaker in the PRX700 Series. It has been designed to deliver maximum performance for its weight and size.

    FEATURES

    • 133 dB peak SPL
    • 10" low-frequency driver for low-distortion and higher SPL
    • 1.5" diameter next generation JBL neodymium compression driver
    • JBL designed waveguide for accurate coverage
    • Efficient Class-D amplifier technology
    • Normal and Boost user selectable EQ presets
    • DSP input section, crossover, dynamic limiting, component optimization, selectable system EQ
    • Line level and direct microphone input capability
    • Professional XLR-1/4" combination inputs, RCA inputs, and XLR loop-through
    • Integrated 36 mm pole mount socket
    • Integrated handle with injection molded backing cup for easy transport
    • Integrated M10 suspension points for easy setup
    • Lightweight poplar plywood cabinets made structurally sound with tongue and groove joints and protected by JBL’s tour proven DuraFlex™finish.
    • Cloth backed, dent-resistant 16 gauge steel grilles

    APPLICATIONS

    • The PRX710 is the most compact and versatile speaker in the PRX700 Series. Designed to deliver maximum performance for its weight and size as a front of house main PA. Two user selectable EQ settings are provided to optimize the system for either application. With a dual socket pole mount the PRX712 is a perfect match with a PRX700 Series subwoofer, offering a high performance self-powered sub/sat system.
    • The PRX710 is comprised of a 10" woofer, a 2408H-2, 37.5 mm (1.5 in) annular polymer diaphragm, neodymium compression driver mounted to a 100° by 60° horn, all driven by 1500 watt Class-D digital power amplifier. Sophisticated DSP is at the core of a fully featured input section, providing user selectable system EQ, protection, input sensitivity selection, cross-over functionality, dynamic limiting and discrete component optimization.
    • All PRX700 cabinets are built from a combination of 25mm (on the top and bottom for added rigidity) and 18mm, strong, light-weight poplar plywood made structurally sound with tongue and groove joints. All PRX700 Series cabinets are protected by JBL’s tour proven DuraFlex™ finish. Grilles are made from dent-resistant 16 gauge steel and handles are made from light-weight glass-filled nylon for added strength and durability. All M10 suspension points are constructed from 14 gauge steel and have been tested with a yield-strength of 1000 lbs. each.
    • The amplifier input panel offers XLR or ¼ inch jack compatibility and a sensitivity switch provides extra flexibility, making it possible to connect literally any sound source without using a mixer. Signal present and limiter lights indicate the system status and assist in setting the optimum level via the level control knob.


    Technical specification
    • Unique ref.PRX710-10-Two-Way-Multipurpose-Self-PoweredSound-Reinforcement-System
    • Product familyVintage
    • Product groupPortable Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States