Publish your products
SCS 8 - Spatially Cued Surround Loudspeaker2-Way Coaxial with 8" LF

SCS 8 - Spatially Cued Surround Loudspeaker2-Way Coaxial with 8" LF

Spatially Cued Surround Loudspeaker 2-Way Coaxial with 8" LF
The SCS 8 is a coaxial-driver, 2-way, full-range cinema surround loudspeaker ideal for multi-channel surround formats and is designed for overhead installation as well as for standard on-wall installations.

Features

  • 250 Watt power handling (average continuous pink noise) with high sensitivity provides high SPL capability.
  • Consistent 120° x 120° broadband pattern control
  • Extraordinary clarity cinema surround with extended frequency response for special effects
  • Components: • 200 mm (8 in) woofer with Kevlar-reinforced cone and 50 mm (2 in)   voice coil. • 25 mm (1 in) exit compression driver with unique patented design   and high temperature polymer diaphragm.
  • 70 Hz – 20 kHz frequency response
  • High-power passive crossover network
  • Overload protection
Specification
  • Frequency Range (±3 dB): 90 Hz – 20 kHz
    Frequency Response (-10dB): 70 Hz – 20 kHz
    Coverage Pattern: 120° x 120°
    Directivity Factor (Q): 8.1 (1 k – 16 kHz)
    Directivity Index (DI): 8.4 dB (1 k – 16 kHz)
    Power Rating: 250 W 2 hrs.200 W 100 hrs
    Sensitivity: 94 dB (Ave. 90 Hz – 20 kHz)
    Maximum SPL (1m): 118dB
    Crossover Network: 2.1 kHz, 3rd order (18 dB/oct) high-pass plus conjugate to HF, 2nd order low-pass to LF
    Nominal Impedance: 8Ω
    LF Driver: Kevlar-reinforced cone with weather treatment, 50 mm (2 in) voice coil.
    HF Driver: 25 mm (1 in) diaphragm and voice coil diameter, high temperature polymer diaphragm, patented design, fluidcooling.
    HF Driver Protection: Minimum audibility SonicGuard™ HF overload protection
    Enclosure: ABS with Glass enclosure, heavily braced
    Attachment: Two M10 points for included U-bracket. M6 secondary safety attachment point on back panel.
    Grille: Corrosion-resistant zinc-rich steel grille.
    Input Connection: CE-compliant covered barrier strip terminals. Barrier terminals accept up to 9 mm outside 4 mm inside openlug (#6, #8 or #10) plus bare wire up to 2.5 mm2 (12 AWG) wire or spade lugs.
    Dimensions: 300 x 300 x 305 mm (11.8 x 11.8 x 12.0 in), cabinet 359 mm (14.2 in) including bracket extending to back
    Colors: Black
    Net Weight (each): 8.2 kg (18 lb), 10.0 kg (22.0 lb) with U-Bracket
    Shipping Weight: 11.4 kg (25.0 lb)
    Included Accessories: U-bracket, steel.
    Horizontal Coverage Angle (-6dB): 120°
    Vertical Coverage Angle (-6dB): 120°
    Power Handling (2Hr AES Rating): 250 W

Technical specification
  • Unique ref.SCS-8-Spatially-Cued-Surround-Loudspeaker2-Way-Coaxial
  • Product familyCinema Sound
  • Product groupLarge Format
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit