Publish your products
Control 19CS In-Ceiling Subwoofer
Control 19CS In-Ceiling Subwoofer
Control 19CS In-Ceiling Subwoofer

    Control 19CS In-Ceiling Subwoofer

    In-Ceiling Subwoofer
    The Control 19CS uses advanced proprietary technologies to produce powerful bass from a low profile
    in-ceiling design.

    FEATURES

    • Unique Nested Chamber™ design and Linear Dynamic Aperture™ port design delivers high output from a compact enclosure.
    • JBL’s exclusive SonicGuard™ overload protection allows higher operational levels and improved system reliability.
    • Component: Long excursion 200 mm (8 in) driver.
    • Packaged with grille, backcan and tile rails for fast installation and easy stocking.
    • Simple installation and wire connection method.

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      Frequency Range 42 Hz - 200 Hz
      Power Capacity 200 W Continuous Program Power
      Nominal Sensitivity 95 dB SPL, 1W @ 1 m (3.3 ft) in ceiling near corner (π/2) 89 dB SPL, 1W @ 1 m (3.3 ft) in center of ceiling (2π)
      Nominal Coverage Angle 180° conical coverage
      Rated Maximum SPL 115 dB @ 1 m (3.3 ft) in ceiling near corner (π/2)
      Nominal Impedance 8 ohms
      Low Frequency 200 mm (8.0 in) Polypropylene cone. 
      38 mm (1.5 in) coil on aluminum former
      Enclosure Material Backcan: Formed steel Baffle/Rim: Medium impact polystyrene, fire rated UL94V-0
      Overload Protection Full-range power limiting to protect network and transducers. (On Control 19CS, not on Control 19CST)
      Terminations Removable locking connector with screw-down terminals. 2 input terminals and 2 loop-thru output terminals. Max. wire size 12 AWG (2.5 mm2)
      Safety Agency Rating In accordance with IEC60849 / EN60849. Suitable for use in air handling spaces, per U.L.-2043, U.L.-1480, NFPA90, NFPA70A.
      Outside Dimensions (H x Dia) 345 x 345 mm (13.6 x 13.6 in) 318 mm (12.5 in) front of ceiling tile to 
      back of backcan
      Cutout Size (H x W) 305 mm (12.0 in)
      Net Weight (ea) 5.5 kg (12 lb
      Shipping Weight (pair) Control 19CS: T12.7 kg (28 lb)
      Control 19CST: 14.3 kg (32 lb)
      Included Accessories C-shaped support backing plate 2 tile support rails (fits both 2 x 4 ft or 600 x 1200 mm tiles) Cutout template Paint shield Removable locking wiring connector

    Technical specification
    • Unique ref.Control-19CS-In-Ceiling-Subwoofer
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit