Publish your products
Control 426C/T 6.5" CRBI™-Equipped Two-Way Coaxial Ceiling Loudspeaker
Control 426C/T 6.5" CRBI™-Equipped Two-Way Coaxial Ceiling Loudspeaker

    Control 426C/T 6.5" CRBI™-Equipped Two-Way Coaxial Ceiling Loudspeaker

    The JBL Control 426C/T is a two-way coaxial ceiling loudspeaker, featuring a 6.5” woofer and integrated enclosure that is ideal for installation in most ceiling plenum spaces. Integrated CRBI™ technology provides 110° of consistent, full, rich sound to the listening area. A full-face magnetic grille blends seamlessly with modern decors and optional black and square grilles are available. Mechanical improvements include redesigned terminal covers with top and side cable entry ports and an extremely reliable new dogear design that works with a wide range of ceiling thicknesses. The JBL Control 426C/T includes a transformer to support both 70V/100V and low impedance applications.

    Features

    • Coaxially mounted 165 mm (6.5 in) woofer and 25 mm (1.0 in) soft-dome tweeter
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • CRBI™ technology for consistent 110° coverage across the listening area
    • Built-in 70V/100V multi-tap transformer, plus 12-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Top and side exit cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
      Specification
      • Frequency Range (-10 dB)72 Hz – 19 kHz
        Power Capacity220 W Continuous Program (2 hrs) 110 W (440 W Peak), Continuous Pink Noise (2 hrs) 75 W (300 W Peak) Continuous Pink Noise Power (100 hrs)
        Sensitivity89 dB
        Coverage Angle110° conical
        Maximum SPL (1m)109 dB continuous pink noise (115 dB peak)
        Nominal Impedance12 ohms
        Transformer Taps70 V: 60 W, 30 W, 15 W & 7.5 W 100 V: 60 W, 30 W, 15 W
        LF Driver165 mm (6.5 in)
        HF Driver25 mm (1.0 in)
        Dimensions190 mm (7.4 in) H x 253 mm (9.9 in) dia. 181 mm (7.1 in) from bottom of ceiling tile to top of backcan (with wire exit positioned on side of backcan).
        Ceiling Cutout Size223 mm (8.8 in)
        Safety Agency RatingSuitable for use in air handling spaces per UL1480A, UL2043, NFPA90 & NFPA70, S7232/UL Listing, Speakers for Commercial and Professional Use. Listed per CSA C22.2, no. 205 Signal Equipment. In accordance with IEC60849/ EN60849.
        EnvironmentalExceeds Mil Spec 810H for humidity, salt spray, temperature & UV. IP33 rating per EN/IEC 60529 against solid object and water ingress. Compliant with RoHS2 per EN/IEC63000. Operating temperature 0°C to 45°C
        Optional AccessoriesJBL-MTC-426BG black (RAL9004) magnetic round grille with tether JBL-MTC-426SG white (RAL9003) magnetic square grille with tether JBL-MTC-426NC new construction bracket JBL-MTC-426MR mud-ring construction bracket
        ColorStock grille is white (RAL9003), paintable.
        Net Weight (each)4.2 kg (9.3 lbs)
        Shipping Weight (pair packed in carton)13.3 kg (29.3 lbs)
        SKU NumbersJBL-C426C/T
      Technical specification
      • Unique ref.control-426c-t-coaxial-ceiling-loudspeaker
      • Product familyInstalled Sound
      • Product groupCeiling Speakers
      • TypeObject (single object)
      • Date of publishing2025-03-14
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryElectronics - Audio
      • IFC classificationObject
      • ETIM CodeEC000682
      • ETIM NameLoudspeaker set
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 29 11 13
      • OmniClass TitleLoudspeakers

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit