Publish your products
DSX280D 2.80m Active Digital Beam Shaping Column Loudspeaker Array with Extended Frequency Range
DSX280D 2.80m Active Digital Beam Shaping Column Loudspeaker Array with Extended Frequency Range
DSX280D 2.80m Active Digital Beam Shaping Column Loudspeaker Array with Extended Frequency Range
DSX280D 2.80m Active Digital Beam Shaping Column Loudspeaker Array with Extended Frequency Range
DSX280D 2.80m Active Digital Beam Shaping Column Loudspeaker Array with Extended Frequency Range
DSX280D 2.80m Active Digital Beam Shaping Column Loudspeaker Array with Extended Frequency Range

    DSX280D 2.80m Active Digital Beam Shaping Column Loudspeaker Array with Extended Frequency Range

    The JBL-DSX280D is an active column loudspeaker array designed for sound reinforcement and public address in large or reverberant spaces such as transport hubs, houses of worship, parliaments, lecture halls, theatres, atriums, and museums. It features JBL’s Digital Directivity Synthesis (DDS) Beam Shaping DSP technology, which allows installers to precisely define listener coverage areas with minimal reflections and maximum direct‑to‑reverberant ratio for clear, intelligible sound – even in the most challenging acoustic spaces.

    The Intellivox DSX280D delivers superb speech intelligibility and music reproduction. It provides full-range vertical beam control and broad horizontal dispersion, with consistent frequency response and SPL throughout, for uniform audience coverage. This Intellivox loudspeaker is typically used to deliver sound coverage over distances up to 35 meters, with additional range possible depending on the acoustic conditions of the space.

    For integration flexibility, the Intellivox DSX280D includes Dante® and analog audio inputs alongside IP control connectivity. A built-in DSP provides processing for DDS beam shaping along with volume control, parametric EQ, user presets, and more. Setup, control, status monitoring, and performance optimization are available with the free WinControl and DDA (Digital Directivity Analysis) software tools.

    Intellivox column loudspeaker arrays are ideal for architecturally sensitive environments with a slim, unobtrusive design that requires no mechanical aiming and can be recessed to blend seamlessly into buildings of all ages and styles. The finish for the standard enclosure is white, and custom color options are available to fit the loudspeaker’s surroundings.

    Features

    • JBL Digital Directivity Synthesis (DDS) Beam Shaping technology enables unrivaled vertical beam control with unlimited coverage possibilities
    • Superb speech intelligibility and high-fidelity music reproduction
    • Dual-redundant Dante audio connectivity plus analog line inputs
    • Integrated DSP with volume control, delay, eight-band parametric EQ, eight user-definable presets, compression, and automatic gain control
    • Built-in ambient sensing microphone
    • IP connectivity for control and management
    • Built-in redundancy and system monitoring features including automatic input switchover and pilot tone detection
    • Free WinControl software for setup, control, and monitoring
    • Simulation available with JBL DDA (Digital Directivity Analysis), as well as CATT-Acoustic, ODEON, and EASE


      Specification
      • Specifications

        Typical Maximum Throw20-35 m / 66-115 ft
        Maximum SPL (30m)Continuous : 90 dB SPL Peak : 93 dB SPL
        Frequency Response (+/-3 dB)130Hz - 18kHz
        Coverage Angle"Vertical beam shaping (via software) Horizontal: 130°"
        Drivers12 x 4” full range 4 x 10 mm tweeter
        Digital InputDante
        Analog InputBalanced Line Level
        Fault MonitoringFailure Relay SPDT 100mA / 24V
        AC Power115V to 230V
        Power Draw (Idle)84VA
        Power Draw (Full Load)650VA
        DimensionsHeight- 2800mm / 110.2" Width- 134mm / 5.3" Depth- 92mm / 3.6" Weight- 25 kg / 55.1 lbs
        ColorEnclosure and grill : RAL 9010 (white) Speaker baffle : RAL 9011 (black)
      Technical specification
      • Unique ref.dsx280d-column-loudspeaker-array
      • Product familyInstalled Sound
      • Product groupColumn Speakers
      • TypeObject (single object)
      • Date of publishing2026-04-17
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryElectronics - Audio
      • IFC classificationObject
      • ETIM CodeEC000682
      • ETIM NameLoudspeaker set
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 29 11 13
      • OmniClass TitleLoudspeakers

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit