Publish your products
GSB12 In-Ground Landscape Subwoofer
GSB12 In-Ground Landscape Subwoofer
GSB12 In-Ground Landscape Subwoofer

    GSB12 In-Ground Landscape Subwoofer

    The JBL GSB12 in-ground 12-inch landscape subwoofer augments the low-frequency performance of JBL GSF full-range landscape speakers to provide rich, full-range sound in lawn and garden areas of hospitality, corporate and retail spaces.

    The GSB12 focuses on fidelity, with true subwoofer extension down to 30 Hz and a steep, multiple-slope lowpass filter for superior sound. Its premium-grade, 200-watt subwoofer-band transformer allows use in 70V/100V systems or can be connected for low-impedance direct operation.

    This sleek, ultra-low-profile speaker—winner of international design awards for industrial design excellence—installs underground, with only the audio port visible. It’s designed to withstand the elements: Its chamber is oriented directly below the audio port to prevent accidental damage from landscaping, which can be a problem with side-located chambers. Grab handles allow easy installation and tabs secure the subwoofer to blocks or anchors.

    Add the GSB12 to landscape areas of hotels, shopping complexes, restaurants, public spaces, theme parks or any application that demands legendary JBL sound with deep, rich, powerful bass.

    Features

    • Transducer: GSB12: 305 mm (12”) polypropylene driver, 50mm (1.5”) voice coil on Kapton former
    • True subwoofer performance down to 30Hz
    • Built-in steep, multiple-slope lowpass filter
    • Low-impedance direct operation, plus premium-grade subwoofer-band transformer for use in 70V/100V systems
    • Forms a complete system with JBL GSF full-range landscape speakers
    • Chamber oriented directly below opening to prevent accidental damage from landscaping
    • Grab handles allow easy installation
    • Anchor points for securing cabinet to block or anchors
    • Available in hunter green or tan finishes to fit a wide variety of landscapes
    • Dimensions: 866 mm Height x 402 mm Diameter (34 x 16 in)
    Specification
    • Dimensions: 842 mm Height x 400 mm Diameter (34.2 x 15.8 in)

      Net Weight: 16.2 kg (35.7 lbs)

      Keywords: Harman

    Technical specification
    • Unique ref.gsb12-in-ground-landscape-subwoofer
    • Product familyLandscape Speakers
    • Product groupGSB Garden In-Ground Subwoofers
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit