Publish your products
PD6212/43 /64 /66 /95 - Precision Directivity Full Range Two-Way Loudspeakers
PD6212/43 /64 /66 /95 - Precision Directivity Full Range Two-Way Loudspeakers
PD6212/43 /64 /66 /95 - Precision Directivity Full Range Two-Way Loudspeakers

    PD6212/43 /64 /66 /95 - Precision Directivity Full Range Two-Way Loudspeakers

    Precision Directivity Full Range Two-Way Loudspeakers - PD6212/43 /64 /66 /95

    The PD6212 Series Precision Directivity loudspeakers are designed for applications requiring high output capability with excellent pattern control. The speakers can be utilized alone in music or speech systems where frequency extension to 80 Hz is adequate or combined with subwoofers to create extended bandwidth full range systems.

    FEATURES

    • 300 mm (12 in) horn-loaded LF and largeformat HF driver – high sensitivity design with high continuous SPL capability.
    • Large PT™ Progressive Transition™ waveguides provide broad band pattern control, low distortion at high SPL levels and smooth frequency response.
    • Rotatable low and high frequency waveguide allow either horizontal or vertical cabinet orientation.
    • Sophisticated, steep-slope passive crossover network with switchable bi-amp/passive crossover modes.


    Technical specification
    • Unique ref.PD6212-43-64-66-95-Precision-Directivity-Full-Range-Two-Way-Loudspeakers
    • Product familyInstalled Sound
    • Product groupPoint Source Speakers
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit