Publish your products
VLA-C265 Two-Way Full Range Loudspeaker with  2 x 10" Differential Drive® LF
VLA-C265 Two-Way Full Range Loudspeaker with  2 x 10" Differential Drive® LF
VLA-C265 Two-Way Full Range Loudspeaker with  2 x 10" Differential Drive® LF
VLA-C265 Two-Way Full Range Loudspeaker with  2 x 10" Differential Drive® LF
VLA-C265 Two-Way Full Range Loudspeaker with  2 x 10" Differential Drive® LF

    VLA-C265 Two-Way Full Range Loudspeaker with 2 x 10" Differential Drive® LF

    Two-Way Full Range Loudspeaker with 2 x 10" Differential Drive® LF
    The VLA-C265 uses JBL proven technology components. The high frequency section is horn-loaded for maximum sensitivity and optimum pattern control and features three D2415 drivers featuring 1.5” diameter annular diaphragms, 1.5” voice coils, and neodymium motors. 

    The low-frequency section utilizes dual 2261 10” Differential Drive® 3” voice coil drivers. 

    Enclosures feature multi-layer reinforced fiberglass and steel end-panels. Grilles are zinc plated, powder coated 14-gauge perforated steel with an acoustically transparent black grill cloth backing, a hydrophobic mesh underlayer, and a waterproof rail system. 

    The rigging system is inherent to the design of the system. Inter-box angles are selected when the array is assembled. Other accessories include a rigging frame, pull-back bar, and a cardioid kit for the sub.

    FEATURES

    • Compact line array module optimized for permanent install applications
    • Advanced technology component transducers for low weight and high output
    • Outdoor IP55 rated enclosure for protection from dust and water
    • Comprehensive rigging points for creating a line array configuration
    • Fiberglass box construction and weatherized components
    • Can be bi-amplified for maximum SPL, or fed passively for reduced amplification costs
    • 65° horizontal coverage pattern

    Keywords: Harman

    Specification
    • SPECIFICATIONS
      System  
      Frequency Range (-10 dB) 85 Hz - 19 kHz
      Frequency Response (±3 dB) 108 Hz – 16.5 kHz
      System Power Rating  
      Full Range 800 W Continuous Pink Noise (3200 W peak), 2 hrs 
      400 W Continuous Pink Noise (1600W peak), 100 hrs
      Bi-amp LF 800 W Continuous Pink Noise (3200 W peak), 2 hrs 
      400 W Continuous Pink Noise (1600W peak), 100 hrs
      Bi-amp HF 150 W Continuous Pink Noise (600 W peak), 2 hrs 
      50 W Continuous Pink Noise (200 W peak), 100 hrs
      Maximum Input Voltage  
      Full-Range 80 V Rms (2 hrs), 160 V peak
      Bi-Amp LF 80 V Rms (2 hrs), 160 V peak
      Bi-Amp HF 50 V Rms (2 hrs), 135 V peak
      Maximum SPL (1m) 131 dB Cont. Ave (2 hrs), 137 dB Peak
      Sensitivity  
      Full-Range 102 dB (85 Hz – 19 kHz)
      Bi-Amp LF 100 dB (85 Hz – 950 Hz)
      Bi-Amp HF 108 dB (950 Hz – 19.2 kHz)
      Coverage Pattern (-6 dB) Horizontal: 65° (+15°/-10°, 1.5 kHz to 15 kHz) 
      Vertical: Varies with array size and configuration
      Impedance  
      Full-Range 8Ω, 6.6Ω min @ 162 Hz
      Bi-Amp LF 8Ω, 6.8 Ω min @ 162 Hz
      Bi-Amp HF 16 Ω, 16.2 Ω min @ 11 kHz
      Amplifiers Crown DCi Family with DSP on-board
      Recommended:
      Crown DCi 2 | 1250N
      Crown DCi 4 | 1250N/ND/DA
      Crown DCi 2 | 2400N
      Crown DCi 4 | 2400N
      Transducers  
      Low Frequency Driver 2 x 2261FF, 254 mm (10 in) diameter, each with two 76 mm (3 in) diameter voice coils, Neodymium Differential Drive®, Direct Cooled™
      High Frequency Driver 3 x 2415K, D2 Dual Diaphragm Dual Voice Coil Compression Drivers, each with two 38 mm (1.5 in) dia. Voice Coils; 21 mm (0.8 in) exit
      Physical  
      Enclosure Material Fiberglass shell, gelcoat finish, with 18 mm Birch plywood internal bracing.
      Grille Powder coated 14 gauge hex-perforated steel with zinc under-coating, backed with acoustically transparent cloth and hydrophobic screen.
      Inter-Enclosure Angles VLA-C265 to VLA-C265: 1.5°, 2.4° 3.8°, 6.0°, 9.5° using VLA-C265 Bracket Plate (included with VLA-C265)

      VLA-C265 to VLA-C2100 (either model on top/bottom): 1.9°, 3.0° using VLA-C2100 Bracket Plate (included with VLA-C2100) and 4.7°, 7.5°, 11.9° using VLA-C265 Bracket Plate (included with VLA-C265)

      VLA-C265 below VLA-C125S Subwoofer (VLA-C265 cannot be connected above C125S): 0°, 5° using VLA-C125S Bracket Plate (included with VLA-C125S)
      Environmental IP-55 rating per IEC529 (dust protected and protected against jets of water).
      Terminals CE-compliant covered barrier strip terminals. Barrier terminals accept up to 5.2 sq mm (10 AWG) wire or max width 9mm (0.375 in) spade lugs. Touch-proof covers.
      Colors -GR: Gray (similar to Pantone 428C), -BK: Black
      Dimensions (H x W x D) 381 x 848 x 460 mm (15.0 x 33.4 x 18.1 in)
      Net Weight (ea) 37.7 kg (83 lbs)
      Shipping Weight (ea) 44.0 kg (97 lbs)
      Included Accessories 2 pcs. VLA-C265 Bracket Plates
      8 pcs. M10 x 35 mm stainless steel bolts (1.5mm pitch, 6 mm hex-drive) for attaching Bracket Plates
      2 pcs. Plastic Trim Cover Panels for Bracket Plates, each attaches via
      4 pcs (8 total) 3-32 x ½” trusshead, phillips-drive, stainless steel bolts.
      Optional Accessories VLA-C-SB Suspension Bar Kit for the array, includes 2 identical Suspension Bars (for top/bottom), 4 pcs ¾-inch Class 2 Screw Pin Shackles (must use 2 Shackles for each Suspension Bar, located at end channels, not in the center).

    Technical specification
    • Unique ref.VLA-C265-Two-Way-Full-Range-Loudspeaker
    • Product familyInstalled Sound
    • Product groupLine Array Speakers
    • TypeObject (single object)
    • Date of publishing2019-06-22
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit