Publish your products
VT4880ADP-DA, VT4880ADP - Powered Fullsize Arrayable 2-18" Subwoofer
VT4880ADP-DA, VT4880ADP - Powered Fullsize Arrayable 2-18" Subwoofer
VT4880ADP-DA, VT4880ADP - Powered Fullsize Arrayable 2-18" Subwoofer
VT4880ADP-DA, VT4880ADP - Powered Fullsize Arrayable 2-18" Subwoofer
VT4880ADP-DA, VT4880ADP - Powered Fullsize Arrayable 2-18" Subwoofer

    VT4880ADP-DA, VT4880ADP - Powered Fullsize Arrayable 2-18" Subwoofer

    Powered Fullsize Arrayable 2-18" Subwoofer - VT4880ADP-DA, VT4880ADP

    The VT4880ADP Full Size Powered Dual 18" Arrayable Subwoofer is designed to deliver highquality reinforcement of VLF (Very Low Frequency) musical information for a variety of applications including concert audio, corporate A/V and theatrical presentations of all types for both portable users and performance-venue applications. Ideal companion to VT4889ADP full size powered three-way systems.

    FEATURES

    • JBL DrivePack® DP3-electronics package with robust high efficiency Class-I power
    • Modular bay is fitted with DPDA digital audio input module, featuring BSS OmniDrive HD signal processing. Also accepts basic (non-networked, analog) dbx input module or optional Crown networked input modules.
    • World-wide AC line voltages automatically selected for 50 or 60 Hz
    • New 2269G Advanced Technology Components: Differential Drive® Neodymium Magnet, Dual Voice Coil, Direct Cooled™ cone transducers with Ultra-Long Excursion capabilities
    • JBL PlyMax® engineered wood materials provide rigid, yet lightweight enclosure
    • Rugged DuraFlex™ exterior finish; weatherized loudspeaker cones
    • Patented, integrated S.A.F.E. suspension system with premium heat-treated alloys
    • For use in stand alone arrays or in combination with other VERTEC system models


    Technical specification
    • Unique ref.VT4880ADP-DA-VT4880ADP-Powered-Fullsize-Arrayable-2-18-Subwoofer
    • Product familyVintage
    • Product groupTour Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit