Publish your products
AP® Foil-Faced Foam Continuous Insulation

AP® Foil-Faced Foam Continuous Insulation

Johns Manville AP Foil-Faced Polyiso Continuous Insulation board consists of a uniform closed-cell polyisocyanurate foam core bonded on each side to a foil facer. One side has a reflective foil facer and the other a white non-reflective foil facer, allowing the installer to orient the board to suit the application. Polyiso provides one of the highest R-values per inch of any rigid insulation — R-6.0 at one inch — making AP Foil-Faced a go-to choice for above-grade wall continuous insulation.

When properly installed and sealed, AP Foil-Faced functions as a water-resistive barrier, vapor barrier, and air barrier — eliminating the need for additional WRB/AB components in many assemblies. It offers R-values up to R-28 in standard thicknesses, carries an ASTM E84 Class A rating, and has been tested in multiple NFPA 285-compliant exterior wall assemblies.

Specification
  • R-value: R-6.0 per inch (1"); up to R-28. Core: Closed-cell polyiso; facers: reflective foil one side, white foil other side.

    Functions as WRB, vapor barrier, and air barrier when seams are sealed. Fire: ASTM E84 Class A; NFPA 285 tested assemblies.

Technical specification
  • Unique ref.ap-foil-faced-foam-continuous-insulation
  • Product familyInsulation
  • Product groupPolyiso CI Board
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States