Publish your products
MinWool® Sound Attenuation Fire Batts (SAFB)

MinWool® Sound Attenuation Fire Batts (SAFB)

Johns Manville MinWool Sound Attenuation Fire Batts (SAFB) are lightweight, flexible mineral wool batts engineered to control noise in metal-stud wall cavities of interior partitions and exterior walls, or above suspended ceiling systems. Manufactured from inorganic fibers derived from basalt — a naturally occurring volcanic rock — and a thermosetting resin binder, the batts are non-combustible and moisture-resistant, making them well suited to commercial and multi-family acoustical and fire-rated assemblies.

As excellent sound absorbers, SAFB improves wall assembly Sound Transmission Class (STC) ratings by up to 10 dB. The product has a melting point in excess of 2000°F (1093°C) with a Flame Spread of 0 and Smoke Developed of 0 per ASTM E84. SAFB is GREENGUARD Indoor Air Quality Certified for low chemical emissions and is widely specified in UL fire-rated wall and ceiling assemblies.

Specification
  • Size: 16" or 24" wide × 48" long; thicknesses 1.5", 2", 2.5", 3", 3.5", 4", 5", and 6". R-value: ~R-4.2 per inch.

    Fire performance: ASTM E136 non-combustible; ASTM E84 Class A (FS 0 / SD 0); melting point >2000°F.

    Improves wall assembly STC by up to 10 dB; used in numerous UL fire-resistance-rated assemblies.

Technical specification
  • Unique ref.minwool-sound-attenuation-fire-batts-safb
  • Product familyInsulation
  • Product groupMineral Wool Batt
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States