Publish your products
LinacouSTIC® RC-IG Duct Liner

LinacouSTIC® RC-IG Duct Liner

LinacouSTIC® RC-IG insulation is a premium, flexible, fiberglass duct liner made from strong glass fibers bonded with a thermosetting resin. The airstream surface is protected with JM’s exclusive Reinforced Coating System, which combines our state of the art Permacote® acrylic coating with a flexible glass mat reinforcement to provide a smooth air stream surface. On the opposite side of the airstreamsurface, LinacouSTIC RC-IG contains InsulGrip® a non-toxic, water-reactivated adhesive layer.


NRC: 0.85 (R6)
R Value: 6.3 ( 1.5")
ASTM C1071 Type I: Complies
Greenguard: Certified

Technical specification
  • Unique ref.linacoustic-rc-ig
  • Product familyHVAC Insulation
  • Product groupInsulation
  • TypeObject (single object)
  • Date of publishing2024-09-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • OmniClass Number23-27 63 11
  • OmniClass TitlePipe Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit