Publish your products
MinWool® Safing - Sound & Fire Insulation

MinWool® Safing - Sound & Fire Insulation

JM MinWool® Safing Insulation is made of inorganic fibers derived from basalt, a volcanic rock. Advanced manufacturing technology ensures consistent product quality, with high-fiber density and low shot content for excellent performance. MinWool Safing is available plain or faced with a (FSP) Scrim Reinforced Foil-Facing vapor retarder on one face. MinWool Safing is inorganic, noncombustible, moisture resistant, non-deteriorating, and will not mildew or support corrosion

USE:

  • MinWool Safing is designed to be installed between the spandrel panel and floor slab in commercial curtainwall systems to provide a fire-rated seal. It also prevents the passage of flame and smoke in openings that penetrate fire-rated assemblies.

PERFORMANCE ADVANTAGES:

  • Fire Safety: MinWool Safing has a melting point in excess of 2000°F (1093°C). See Specification Compliance for details.
  • Noncombustible: See Applicable Standards for details.
  • Durable & Inorganic: MinWool Safing does not support growth of fungi, nor does it sustain vermin
    Technical specification
    • Unique ref.minwool-safing-sound-fire-insulation
    • Product familyBuilding Materials
    • Product groupInsulation
    • TypeObject (single object)
    • Date of publishing2026-07-15
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit