Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/2bab6df8-f983-418f-b018-12da6a045bf2
Home
Categories
Plumbing
Pipes
Bottle Trap
Unavailable in United States
JohnsonSuisse
Follow
Bottle Trap
4.4
(5 reviews)
Chrome Bottle Trap compatible with all wall and semi-recessed basins
Download
Technical specification
Technical specification
Unique ref.
BT1
Product family
Basins
Product group
Components
Type
Object (single object)
Date of publishing
2017-12-22
Edition number
1
Height (mm)
300
Width (mm)
38
Depth (mm)
390
Links
Links
Product url
https://johnsonsuisse.com.au/products/components/basin-fittings/bottle-trap-2/
Technical description
https://johnsonsuisse.com.au/wp-content/uploads/2016/09/7-1-21-BottleTrap.pdf
Related
Related
Material main
Chrome
Material secondary
Chrome
Designed in
Spain
Manufactured in
China
Weight Net (Kg)
1.33
Classification
Classification
BIMobject Category
Plumbing - Pipes
IFC classification
Pipe Fitting
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
Watts
Water Hammer Arrestors - 15M2
4.7
(
21
)
Download
Watts
Potable Water Expansion Tanks - PLT
4.8
(
19
)
Download
Watts
Plastic Pipe Sleeves - PS Series
Download
Valsir
VALSIR® HDPE
4.5
(
42
)
Download
Watts
Lead Free* Copper Water Hammer Arrestor - LF15M2-DR
5.0
(
6
)
Download
Spears Manufacturing
DWV PVC Schedule 40 Pipe - DWV-PD-400
4.1
(
18
)
Download