This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Modulised Adjustable Office Desk

Unique ref.: modulised_adjustable_office_desk
Brand: K Design
Product family: Office furniture
Product group: Office desks
Width (mm): 1200
Depth (mm): 1200
Date of publishing: 2017-05-15
Edition number: 1
Type: Object (single object)
Download (8)
The office desk is adjustable in height, it can go from 700mm up to 1200mm (table height), this allows any user to personalize their desk. This also provides ergonomic benefits.
The office desk has a screen which can be removed at any time. The idea is that you can decide whether you want one or up to four tables that can be assembled. This function allows better work with colleagues.

The modelised adjustable office desk is designed by Karl Nilsson during an internship at BIMobject.
*Note that this table is not ready to order, it is its design that can be bought.

Product specifications:

Measurements
Height of table: 700-1200mm
Height of screen: 1200mm
Width: 1200mm
Depth: 1200mm

Functions
- Adjustable height.
- Assemble with up to four tables .
- Ergonomic benefits.
- Different colours of the screen, such as green, red, blue etc.
- Easy to connect with more tables and screens.
- Easy usage.
- Large working area.


Material main: Wood
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in:

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furnishing Element
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-12-58
Uniclass 2.0 Description: Office Desks
Uniclass 2015 Code: Pr_40_50_21_59
Uniclass 2015 Description: Office desks
NBS Reference Code: 31-22
NBS Reference Description: Desks, Tables And Worktops
CSI MasterFormat 2014 Code: 12 51 23
CSI MasterFormat 2014 Title: Office Tables
OmniClass Number: 23-21 13 25
OmniClass Title: Office Equipment
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Value
Depth 1200 mm
Desk Material Wood
Height 700 mm — 1200 mm
Leg Material Stainless steel
Width 1200 mm

BIMobject®