Publish your products
Kenmore 51123 25 cu. ft. Side-by-Side Refrigerator—Stainless Steel
Kenmore 51123 25 cu. ft. Side-by-Side Refrigerator—Stainless Steel
Kenmore 51123 25 cu. ft. Side-by-Side Refrigerator—Stainless Steel
    Archived

    Kenmore 51123 25 cu. ft. Side-by-Side Refrigerator—Stainless Steel

    Fit More Fresh Food in the Kenmore 25 cu. ft. Stainless Steel Side-by-Side Fridge Whether you’re stocking up on fresh groceries for the family or need to pack in a few party trays, the Kenmore 51123 Stainless Steel Side-by-Side Fridge has the space to fit it all in. Spill-proof tempered glass shelving adjusts to accommodate tall items while 2 crisper drawers keep delicious delicate produce fresh and ready to eat. Stock the freezer with pre-made meals, treats and household staples. Grab fresh filtered water and ice from the in-door dispenser, perfect for filling up water bottles, pitchers and glasses. Get more out of your fridge space with the Kenmore 25 cu. ft. 51123 side-by-side refrigerator.
    Specification
    • Freezer Capacity (Cu Ft) - 9.17 Overall Capacity (Cu Ft) - 24.68 Depth w/ Handle (in.) - 32.625 Depth w/o Handle (in.) - 32.375 Height to Top of Case (in.) - 68.875 Height to Top of Hinge (in.) - 69.125 Depth w/Door Open 90 Degrees (In.) - 49.875 Refrigerator Capacity - 15.51 Width w/Door Open 90 Degrees (In.) - 41.5 Width w/ Door Closed (In.) - 35.5 Depth without Door (in.) - 28.875 Door Style - Flat Door Color - Stainless steel Door Finish - Smooth Color Family - Stainless steel Handle Color - Stainless look Cabinet Color - Stainless look Crisper Color - Clear General Warranty - l year limited Power Cord Included - Yes Adjustable Legs - No Standard or Counter Depth - Standard Depth Voltage (V) - 115 Ice Dispenser - Yes Automatic Defrost - Yes Fast Freeze - No Dynamic Cooling - No Kilowatt Hrs. per Year - 701 Control Type - Mechanical Refrigerator Shelf Material - Glass Handle Material - Metal Freezer Shelf Material - Wire Ice Maker - Yes Internal Water Dispenser - No Thru Door Dispenser - Ice & Water Dispenser Water Filter - Yes Ice Style - Crushed & Cubed Water Filter Replacement Part Number - 9930 Defrost System - Frost-free Crisper Style - Slide-out Control Location - Interior Gallon Door Storage - Yes Number of Refrigerator Drawers - 3 Number of Refrigerator Door Bins - 4 Refrigerator Interior Light - Yes Adjustable Shelves - No Humidity-Controlled Crisper - Yes Number of Refrigerator Shelves - 2 Flexible Storage Shelf - No Freezer Interior Light - Yes Number of Freezer Door Bins - 3 Number of Freezer Shelves/Baskets - 3 ENERGY STAR Compliant - No ADA Compliant - No length - 34.5 width - 38 height - 72
    Technical specification
    • Unique ref.sears-51123
    • Product familyRefrigerators
    • Product groupSide-by-Side
    • TypeObject (single object)
    • Date of publishing2017-03-18
    • Edition number1
    • Height (inches)72
    • Width (inches)38
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Appliances
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit