Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kling/products/792b8fd3-957a-437d-ac25-406d8f44dc03
Home
Categories
Doors
Industrial
500 series fixed shelters
Available in United States
Kling
Follow
500 series fixed shelters
WF series is outstanding shelters for use in an existing door opening. The curtains are mounted on galvanized steel frame
Download
Technical specification
Technical specification
Unique ref.
500
Product family
Loading system
Product group
Door Seals
Type
Object (single object)
Date of publishing
2012-11-27
Edition number
1
Height (mm)
600
Width (mm)
2030
Links
Links
Product url
http://www.kling.hu/product/rakodorendszerek/kaputomitesek/fix-kaputomitesek/500-as-szeria-fix-kaputomites.html
Installation instructions
http://www.youtube.com/watch?v=xXCImXWJwv8&feature=youtu.be
Related
Related
Material main
Steel
Material secondary
Aluminium
Designed in
Hungary
Manufactured in
Hungary
Classification
Classification
BIMobject Category
Doors - Industrial
IFC classification
Door
UNSPSC name
Doors
UNSPSC code
301715
Similar products
Frank Door Company
SaniSwing Double Acting Traffic Door
4.6
(
5
)
Download
Frank Door Company
Traditional Swing Cold Storage Door
4.3
(
14
)
Download
The Cookson Company
Rolling Counter Door
Download
Carriage House Door Company
Design 3000 Sectional Overhead Wood Garage Doors, 84" or 96" Height, 96", 108", 120", 192" and 216" Widths
4.2
(
21
)
Download
Cornell Innovative Door solutions
Rolling Counter Door
4.2
(
11
)
Download
The Cookson Company
Rolling Service Doors
4.0
(
24
)
Download