Publish your products
PIC-75
Kling

PIC-75

PIC75N high-speed door (the cover behind each other joins in the course of opening) with self-supporting structure. Edge-guide with galvanized steel sheet cover and double vertical rubber shelter made. Onto exterior and interior usage equally suitable. Up to 50km/h wind pressures.
Technical specification
  • Unique ref.pic7
  • Product familyIndustrial doors
  • Product groupFast-moving PVC doors
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)3000
  • Width (mm)2500
Related
  • Material mainSteel
  • Material secondaryPolyester
  • Designed inHungary
  • Manufactured inHungary
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit