Publish your products
PVC strip curtains
Kling

PVC strip curtains

2.2 out of 5 stars2.2(5 reviews)
The PVC strip curtains fitted with energy saving up to 40% can reduce the heat loss. Heated rooms of not let it get cold quickly, does not permit of local cold to warm quickly. Protects against drafts, dust, sound resistance, and resistance to flying insects and birds. Transparent, clear, soft PVC material, with rounded edges so will not cause damage during transit. Porous on foot, by car or hand truck. Small doors from closing, closure of display cabinets, for industrial use is also available from sliding up to a height of 4500mm. Can also be used as a room divider. Smaller size plastic suspension, larger size hook suspension made from stainless steel. Easy to install and easy to clean. Standard and +50 oC - 15oC in use. Available in the antifreeze version is +15 ° C and - 50 ° C between use.
Technical specification
  • Unique ref.pvc
  • Product familyIndustrial doors
  • Product groupSwinging doors
  • TypeObject (single object)
  • Date of publishing2012-11-27
  • Edition number1
  • Height (mm)2000
  • Width (mm)1000
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inHungary
  • Manufactured inHungary
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit