Publish your products
K-10673-SV WAVE Touchless toilet 1.28 gpf flushometer
Kohler

K-10673-SV WAVE Touchless toilet 1.28 gpf flushometer

WAVE technology offers hygienic touchless operation on command. Activating only when a hand is waved directly over the flushometer, the sensor eliminates random flushing that can be frightening for children. And by removing false actuations, Wave technology provides even greater water savings.

Features

  • Fixture-mount design.
  • Includes 1.5 V AA batteries.

Material

  • Brass construction.

Technology

  • Electronic infrared sensor with WAVE technology for accurate activation.
  • Slow-closing piston technology.

Installation

  • Intended for toilet installations with 1-1/2" spud coupling connection.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-10673-SV
  • Product familyFlushometer
  • Product groupWAVE
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (inches)16.75
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit