Publish your products
K-7259 Clearflo Brass toe tap bath drain
Kohler

K-7259 Clearflo Brass toe tap bath drain

The Clearflo brass toe-tap bath drain works perfectly in any application from hospitality and commercial to residential. The brass piping and tee meets code in areas where brass is required, while the copper corrugated neck makes fit-up easy on any bath slope. The clean, streamline overflow cover complements any bathroom design.

Features
  • Toe-tap actuation means no internal linkages, reducing potential clogging through the overflow.
  • Copper corrugated neck makes drain easy to install on any bath slope.
  • For use with 14- to 20-inch baths, whirlpools, and BubbleMassage™ air baths.
Material
  • Solid-brass construction.
  • KOHLER finishes resist corrosion and tarnishing.
Installation
  • Above- or through-the-floor.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7259
  • Product familyPlumbing
  • Product groupClearflo Bath Drain
  • TypeObject (single object)
  • Date of publishing2018-04-08
  • Edition number1
  • Height (inches)3.25
  • Width (inches)8.25
  • Depth (inches)18.5
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit