Publish your products
K-P8304-PX Rite-Temp® Valve body and pressure-balancing cartridge kit with PEX crimp connections, project pack
Kohler

K-P8304-PX Rite-Temp® Valve body and pressure-balancing cartridge kit with PEX crimp connections, project pack

The new KOHLER Rite-Temp valve system sets new standards for ease of installation, application versatility, and long-term reliability, simplifying your plumbing project and providing maximum flexibility for future changes or upgrades. The Rite-Temp valve platform uses the latest pressure-balancing technology to provide anti-scald protection and temperature control for enhanced showering comfort. Once the valve is installed, select your finished trim and finish from KOHLER's comprehensive design portfolio. Should you decide to remodel in the future, simply change out your trim for the latest design without the need to change the valve installation.

FEATURES

  • Project Pack: Supplied 12 per case.
  • Includes valve body, pressure balance cartridge, rough-in guide and mud guard.
  • 1/2" PEX Crimp (F1807 style) inlets.
  • 1/2" Universal NPT & direct sweat outlets.
  • 5.0 gpm (18.9 l/min) maximum flow rate at 45 psi.
  • Single lever design cycles from off through cold to hot.
  • Provides temperature regulation and automatic anti-scald protection.
  • One piece cartridge design simplifies installation and maintenance.
  • Adjustable high temperature limit stop to control maximum water temperature.
  • Requires valve trim to complete installation (sold separately).

Material

  • Forged De-zincification Resistant Brass body provides long term reliability and resistance to aggressive water conditions.

Technology

  • Pressure-balancing diaphragm technology maintains outlet temperature within +/- 3 degrees Fahrenheit during water pressure fluctuations.

Installation

  • Designed for use in standard, back to back and thin wall installations.
  • Valve body features integral mounting locations and symmetrical valve inlets to simplify installation.
  • Cartridge is reversible for installations where hot and cold supplies are reversed.
  • Rough-in guide designed for both standard and thin wall installations.
  • Installed valve rough-in can be flushed and pressure tested to 150psi max (air or water) without cartridge, using K-10351 Test Cap.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 4-13/16", Height 5"Width 5"

Technical specification
  • Unique ref.kohler-K-P8304-PX
  • Product familyValves
  • Product groupRite-Temp®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit