Publish your products
AQUAMIX self-closing lever mixer AQRM170
AQUAMIX self-closing lever mixer AQRM170

    AQUAMIX self-closing lever mixer AQRM170

    AQUAMIX self-closing lever mixer DN 15 as pillar mixer, for connection to hot and cold water, flow time adjustable, all-metal construction, polished chromium-plated brass.
    Specification
    • Type of mounting Tap hole
      Type of operation Manual operation
      Diameter nominal DN 15
      Calculation flow rate cold water 0.07 liter per second
      Calculation flow rate hot water 0.07 liter per second
      Functional principle Hydraulic self-closing
      Minimum flow pressure 1.00 bar
      Volume flow rate at 3 bar 0.10 liter per second
      Inlet size G3-8
      Type of mixing With mixing
      Adjustable flow time Yes
      Material fitting Brass
      Sound insulation No
      Spout projection 90.00 mm
      Surface finish fitting Chromed
      Type of tap Pillar tap
      Depressurised No
      Thermal disinfection No
      Protective shutdown No
      Maximum flow time 15.00 seconds
      Minimum flow time 1.00 seconds
      Hygiene flushing No
    Technical specification
    • Unique ref.2000101056
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2020-03-24
    • Edition number1
    • Height (mm)143
    • Width (mm)56
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.75
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit