Publish your products
SATURN set of towel rails TB80
SATURN set of towel rails TB80

    SATURN set of towel rails TB80

    Towel rail for Franke washtroughs BX, ECN, ECO and PLANOX, stainless steel, surface satin finished, material thickness Ø8 mm, for mounting underneath front edge, rail is flexible and retrofittable, one set per wash place necessary, inclusive mounting set. Width 728 mm
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall height      119.00 mm
      Overall width      728.00 mm
      Type of mounting      Mounted on product
      Pipe diameter      8.00 mm

    Technical specification
    • Unique ref.2030046200
    • Product familyWash basins
    • Product groupComplementary parts wash basins
    • TypeObject (single object)
    • Date of publishing2021-04-30
    • Edition number1
    • Height (mm)119
    • Width (mm)728
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)0.3
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit