Flat Roof Access Hatch Comfort - single flap
The LAMILUX Flat Roof Access Hatch Comfort Solo opens up a new dimension in roof access. It offers previously unprecedented light incidence and convenient access to the roof for exclusive penthouse apartments (maximum opening dimension 111cm x 318cm/ top roof edge size 120cm x 350cm). The indoor climate also benefits from the high energy efficiency of the system and triple glaszing.
[LIST]
self-cleaning with 6° inclined upstand
variety of colours as per RAL chart (surround profiles)
standard triple glazing with Ug value 0.6 W/m²K
overall construction avoids thermal bridges
emergency stop function: closing process monitored by light berrier
complies with DIN 18234 without any additional measures required (prevention of fire spread on flat roofs)
[/LIST]
Region availability
| Europe | Oceania | Asia | North America |
|---|---|---|---|
Austria | Australia | India | Mexico |
Belgium | Israel | United States | |
Bosnia and Herzegovina | Türkiye | ||
Bulgaria | |||
Czech Republic | |||
Denmark | |||
Estonia | |||
France | |||
Germany | |||
Hungary | |||
Ireland | |||
Italy | |||
Latvia | |||
Lithuania | |||
Netherlands | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
Serbia | |||
Slovakia | |||
Spain | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom |