Publish your products
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
Floodlight Gen 4
    LEDVANCE

    Floodlight Gen 4


    FLOODLIGHT 10
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous efficacy: up to 145 lm/W
    • Type of protection: IP66
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP66)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    • Gardens and balconies
    .

    FLOODLIGHT 10 W
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous efficacy: up to 145 lm/W
    • Type of protection: IP66
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP66)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    • Gardens and balconies
    .

    FLOODLIGHT 20
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous efficacy: up to 150 lm/W
    • Type of protection: IP66
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP66)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    .

    FLOODLIGHT 20 W
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous efficacy: up to 150 lm/W
    • Type of protection: IP66
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP66)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    .

    FLOODLIGHT 50
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous efficacy: up to 145 lm/W
    • Type of protection: IP66
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP66)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    • Gardens and balconies
    .

    FLOODLIGHT 100
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous efficacy: up to 150 lm/W
    • Type of protection: IP66
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP66)
    • D-sign according to EN 60598-2-24 for fire-risk commercial unit, by accumulation of dust
    • Public areas
    • Building facades
    • Construction areas
    • Parking
    .

    FLOODLIGHT PHOTOCELL 100
    Product benefits
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Highly versatile due to selectable power steps (Multi Lumen) on the housing
    • Robust cable gland with integrated waterstop function
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    ... text truncated, BIMObject limit of 10,000 chars exceeded!
    You can find the full text on our website.
    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854305689 FL 10 P 8W 1K2LM 830 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305689

      4099854305702 FL 10 P 8W 1K2LM 830 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305702

      4099854305665 FL 10 P 8W 1K2LM 840 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305665

      4099854305726 FL 10 P 8W 1K2LM 840 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305726

      4099854305740 FL 10 P 8W 1K2LM 865 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305740

      4099854305764 FL 10 P 8W 1K2LM 865 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305764

      4099854305887 FL 20 P 17W 2K4LM 865 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305887

      4099854305849 FL 20 P 17W 2K4LM 840 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305849

      4099854305863 FL 20 P 17W 2K4LM 865 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305863

      4099854305801 FL 20 P 17W 2K4LM 830 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305801

      4099854305788 FL 20 P 17W 2K4LM 830 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305788

      4099854305825 FL 20 P 17W 2K4LM 840 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305825

      4099854305924 FL 50 P 41W 6KLM 830 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305924

      4099854305948 FL 50 P 41W 6KLM 830 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305948

      4099854305962 FL 50 P 41W 6KLM 840 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305962

      4099854305986 FL 50 P 41W 6KLM 840 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854305986

      4099854306006 FL 50 P 41W 6KLM 865 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306006

      4099854306020 FL 50 P 41W 6KLM 865 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306020

      4099854306228 FL 100 P 69W 10KLM 865 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306228

      4099854306945 FL 100 PCELL P 69W 840 10KLM PS BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306945

      4099854306181 FL 100 P 69W 10KLM 840 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306181

      4099854306204 FL 100 P 69W 10KLM 865 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306204

      4099854306143 FL 100 P 69W 10KLM 830 PS SY100 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306143

      4099854306082 FL 100 P 69W 10KLM 830 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306082

      4099854306167 FL 100 P 69W 10KLM 840 PS SY100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306167

      4099854307003 FL 150 PCELL P 100W 840 15KLM PSBK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854307003

      4099854306242 FL 150 P 100W 15KLM 830 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306242

      4099854306266 FL 150 P 100W 15KLM 830 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306266

      4099854306280 FL 150 P 100W 15KLM 840 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306280

      4099854306303 FL 150 P 100W 15KLM 840 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306303

      4099854306327 FL 150 P 100W 15KLM 865 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306327

      4099854306341 FL 150 P 100W 15KLM 865 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306341

      4099854306488 FL 200 P 133W 20KLM 865 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306488

      4099854306464 FL 200 P 133W 20KLM 865 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306464

      4099854306426 FL 200 P 133W 20KLM 840 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306426

      4099854306389 FL 200 P 133W 20KLM 830 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306389

      4099854306365 FL 200 P 133W 20KLM 830 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306365

      4099854306402 FL 200 P 133W 20KLM 840 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306402

      4099854307041 FL 200 PCELL P 133W 840 20KLM PSBK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854307041

      4099854306563 FL 250 P 167W 25KLM 830 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306563

      4099854306587 FL 250 P 167W 25KLM 830 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306587

      4099854306600 FL 250 P 167W 25KLM 840 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306600

      4099854306624 FL 250 P 167W 25KLM 840 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306624

      4099854306648 FL 250 P 167W 25KLM 865 PS SY100BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306648

      4099854306662 FL 250 P 167W 25KLM 865 PS SY100WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854306662
    Technical specification
    • Unique ref.Floodlight
    • Product familyProfessional luminaires
    • Product groupFloodlight
    • TypeObject (single object)
    • Date of publishing2024-04-09
    • Edition number1
    Related
    • Material mainAluminium
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit