1. strong current input voltage: AC 220 ± 10V 50Hz
2. weak current input voltage: DC 12V
3. working current: < 315ma
4. static power consumption: < 4.13w
5. external network communication mode: tcp/ip 1 way WiFi port 1 way (optional)
6. internal network communication mode: RS485 port 2 channels
7. dry contact input: 23 channels, input voltage DC 12V
8. input signal of card: 1 way
9. indication output of dry contact: 17 channels
10. light loop I: resistance load: 4 * 400W (max); inductive load: 4 * 200va (max); capacity load: 4 * 200va (max);
11. light loop II: resistance load: 10 * 200W (max); inductive load: 10 * 100VA (max); capacity load: 10 * 100VA (max);
11. emergency circuit: resistance load: 1 * 200W (max); inductive load: 1 * 100VA (max); capacity load: 1 * 100VA (max);
12. curtain circuit: 4 * 100VA (max);
13. controlled socket: resistance load: 1 * 2000W (max); inductive load: 1 * 1000VA (max); capacity load: 1 * 1000VA (max)
14. installation mode: installation of din35mm rail
15. appearance dimension: 288x117x72mm