Publish your products
Fixa podium björk hexagon 46
Fixa podium björk hexagon 46
Fixa podium björk hexagon 46
    Lekolar

    Fixa podium björk hexagon 46

    The podiums come in three different heights and in five different shapes - triangle, square, rectangle, pentagon and hexagon. Simple brackets in the form of smart connecting clutches ensure that the podiums do not slip apart, while the podiums sill can quickly be divided and rearranged. The sides of the podiums are made of birch or white pigmented plywood, but the top is also available in 14 different laminate colors. The podium dimensions are made to match the FIXA storage base modules.
    Technical specification
    • Unique ref.114174
    • Product familyFixa Play
    • Product groupPodier
    • TypeObject (single object)
    • Date of publishing2020-11-01
    • Edition number1
    • Height (mm)100
    • Width (mm)460
    • Depth (mm)410
    Related
    • Material mainPlywood
    • Material secondaryLaminate
    • Designed inSweden
    Classification
    • BIMobject CategoryFurniture - Other Furniture

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit