Publish your products
Fixa Mirror for wall 2:3
Lekolar

Fixa Mirror for wall 2:3

Children’s play with mirrors is not just for fun. It is also important for everything from the child’s self-experience to a better understanding of mathematics, perspective and symmetry. FIXA mirror is a wall-hung acrylic mirror on a plywood board. Avalible in different sizes to fit our FIXA storage modules. Place them above a low FIXA storage or arrange them as a mirror corner.
Technical specification
  • Unique ref.117363
  • Product familyFixa Play
  • Product groupSpeglar
  • Date of publishing2020-10-29
  • Edition number1
  • Height (mm)1170
  • Width (mm)590
  • Depth (mm)15
Related
  • Material mainPlywood
  • Material secondaryAcrylic
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Mirrors

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit