Publish your products
Fixa whiteboard 4 bred
Lekolar

Fixa whiteboard 4 bred

FIXA whiteboard is available in two heights, two widths and in four different shapes. The irregular shape makes a nice transition between the low and the heigh shapes. The smallest whiteboard has the same proportions as a FIXA House and fits very nicely together. The whiteboards can be used in many ways, for instructions or documentation in active and gathering areas, as a message board in the cloakroom, or why not use them to draw backgrounds for storytelling and roleplay?
Technical specification
  • Unique ref.117656
  • Product familyFixa Play
  • Product groupWhiteboard
  • Date of publishing2020-11-01
  • Edition number1
  • Height (mm)1500
  • Width (mm)1170
Related
  • Material mainPlywood
  • Material secondaryLaminate
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other Furniture

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit