Publish your products
Hemma Hus litet
Lekolar

Hemma Hus litet

Houses of plywood that will be a house in the room. Three walls of which has an opening in the form of a portal that you can crawl in and out. Completely roof. Home House small fit inside Home House between large and small. One can sit in peace and quiet in your own thoughts - secluded yet in the room. Clear lacquer. Dimensions: B72xD72xH84 cm.
Specification
  • Hus i plywood som blir ett eget hus i rummet. Tre väggar varav en har en öppning i form av en portal som man kan krypa in och ut ur. Helt tak. Hemma Hus litet passar inuti Hemma Hus mellan och stort. Man kan sitta i lugn och ro i egna tankar – avskilt men ändå i rummet. Klarlackat. Mått: B72xD72xH84 cm.

Technical specification
  • Unique ref.85081
  • Product familyLekhus
  • Product groupLekhus
  • TypeDigital Inventory (Products)
  • Date of publishing2021-04-14
  • Edition number1
  • Height (mm)840
  • Width (mm)720
Classification
  • BIMobject CategoryFurniture - Other Furniture

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit