Publish your products
MEGATRON-1NB-LF
Archived

MEGATRON-1NB-LF

>Minimum Flow = 1 gpm - Maximum Flow = 44 gpm >TM-420-LF-DT-RF Thermostatic Mixing Valve >3/4" Recirculation Manifold Piping, Dial Thermometer & Ball Valve >Recirculation Pump with Aqua-stat Control >GFCI Single, Electrical Outlet with On/Off Switch >Approvals: ASSE 1070, CSA >Strut Mounted - Eco-Mix Certified Lead Free Construction
Specification
  • Inlets: 3/4" Outlet: 1" Minimum Flow(GPM): 1 Maximum Flow(GPM): 35 Overall Width: 38" Overall Height: 48" Overall Depth: 10" Certifications: ASSE 1017 (Valve Only) Lead Free
Technical specification
  • Unique ref.megatron1nb
  • Product familyPipe structures
  • Product groupWater temperature control stations
  • TypeObject (single object)
  • Date of publishing2016-02-03
  • Edition number1
  • Height (inches)48
  • Width (inches)34
  • Depth (inches)1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)125
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Segment