Publish your products
LVC Model - TM-5100-LF - Emergency Mixing Valve for Dedicated Distribution Supply
Archived

LVC Model - TM-5100-LF - Emergency Mixing Valve for Dedicated Distribution Supply

DURA-trol® solid bimetal thermostat directly linked to valve porting to control the intake of hot and cold water and compensate for supply temperature and pressure fluctuations. DURA trol is highly responsive and cannot be damaged by extremes in temperature. Thermostatic Mixing Valve can be set to the correct temperature for the application. Locking type temperature regulator to prevent accidental movement set for 85ºF (29ºC) Recommended Hot Inlet Temperature 140°F Mixing valve will close down on failure of cold water supply. Mixing Valve with special internal cold water bypass capable of 40 GPM (151 l/min) @ 30 PSI (2.1 Bar) upon failure of hot water supply. Adjustable high temperature limit stop * set for 90ºF (32ºC), Full 1 ¼” top or bottom inlets and 1 ½” top outlet. Integral wall support, Dial thermometer (range 0 to 140°F, -10 to 60°C), rough bronze finish, union angle checkstops on inlets.
Technical specification
  • Unique ref.tm-5100-lf
  • Product familyMixing Valves for Liquid Services
  • Product groupEmergency Mixing Valves
  • TypeObject (single object)
  • Date of publishing2016-02-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit