Publish your products
Reduced Pressure Zone Assemblies - 009
Reduced Pressure Zone Assemblies - 009
    Watts

    Reduced Pressure Zone Assemblies - 009

    4.9 out of 5 stars4.9(21 reviews)
    Series 009 Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of bronze body construction (1/4 to 2 in.) or FDA approved epoxy coated cast iron (2 1/2 to 3 in.), two, in-line independent check valves, replaceable check seats with an intermediate relief valve, and ball valve test cocks. Series 009 is ideal for protection of health hazard cross-connections or for containment at the service line entrance. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).
    Specification
    • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, liquid services

      Body Material: Bronze
      Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
      Connection Type: NPT Connection
      Industry Standards: USC
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 180˚F (82˚C)

    Technical specification
    • Unique ref.895
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationPipe Fitting
    • UNSPSC nameHardware and fittings
    • UNSPSC code401417
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit