Publish your products
LTBL/TOP TURN Window
LTBL/TOP TURN Window
LTBL/TOP TURN Window
LTBL/TOP TURN Window
LTBL/TOP TURN Window

    LTBL/TOP TURN Window

    In our coordinated and harmonised range of products, the windows and sliding doors are a perfect match. The sash’s narrow profile increase the flow of light. Concealed hinges and visible fittings in brushed stainless steel add to the solid and elegant design. The stainless steel handles is of a unique Let there be light design.
    Specification
    • Top turn wooden window Exterior aluminum cladding as option. U-value 1,2 standard, down to 0,9 as option. Concealed hinges. Handles of brushed stainless steel, unique Let there be light design. Frame depth: 105mm (115mm aluminum cladding)
    Technical specification
    • Unique ref.LTBL-TOP-TURN
    • Product familyLet There Be Light
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2018-03-21
    • Edition number1
    • Height (mm)1400
    • Width (mm)1400
    • Depth (mm)105
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 00
    • CSI MasterFormat 2014 TitleWood Windows
    • OmniClass Number23-17 13 15 23
    • OmniClass TitleWood Casement Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Europe Asia
    Canada
    Denmark
    Japan
    Finland
    Norway
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit